AT11378

Struct system_standby_config

Configuration structure for standby mode.

Table 1. Members
Type Name Description
bool disable_avregsd

Automatic VREG switching disable

bool enable_dpgpd0

Enable dynamic power gating for power domain 0

bool enable_dpgpd1

Enable dynamic power gating for power domain 1

enum system_ram_back_bias_mode hmcramchs_back_bias

Back bias for HMCRAMCHS

enum system_ram_back_bias_mode hmcramclp_back_bias

Back bias for HMCRAMCLP

enum system_linked_power_domain linked_power_domain

Linked power domain

enum system_power_domain power_domain

Power domain