The Peripheral Module Disable (PMD) allows users the ability to disable selected
modules, placing them into their lowest power state. The Disable
Active Clock Tuning (ACTMD) bit of the PMD0 register is cleared
by default, meaning the module is enabled. The ACT module can be
manually disabled by setting the ACTMD bit of the PMD0 register
(ACTMD = 1
).