The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device, which is useful for programming and bootloader applications. The data stored in this region is read-only and cannot be modified/erased. Refer to the table below for complete DCI table addresses and description.
Address | Name | Description | Value | Units |
---|---|---|---|---|
PIC16F18056 PIC16F18076 |
||||
8200h | ERSIZ | Erase Row Size | 32 | Words |
8201h | WLSIZ | Number of write latches per row | 32 | Words |
8202h | URSIZ | Number of user erasable rows | 512 | Rows |
8203h | EESIZ | Data EEPROM memory size | 256 | Bytes |
8204h | PCNT | Pin Count | 28/40 | Pins |