FSR0

FSR0

Indirect Address Register

The FSR0 value is the address of the data to which the INDF0 register points.
Notes: The individual bytes in this multibyte register can be accessed with the following register names:
  1. 1.FSR0H: Accesses the high byte FSR0[15:8].
  2. 2.FSR0L: Accesses the low byte FSR0[7:0].
  0x0004 16  

FSR0

Bit  15 14 13 12 11 10 9 8  
  FSR0[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  FSR0[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – FSR0[15:0]: Address of INDF0 data

Address of INDF0 data