STATUS
RRCF
, RLCF
) instructions, this bit is loaded
with either the high or low-order bit of the Source register.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TO | PD | Z | DC | C | |||||
Access | R | R | R/W | R/W | R/W | ||||
Reset | 1 | 1 | 0 | 0 | 0 |
Time-Out
Value | Description |
---|---|
1 | Set at
power-up or by execution of CLRWDT or SLEEP
instruction |
0 | A WDT time-out occurred |
Power-Down
Value | Description |
---|---|
1 | Set at
power-up or by execution of CLRWDT
instruction |
0 | Cleared by
execution of the SLEEP instruction |
Zero
Value | Description |
---|---|
1 | The result of an arithmetic or logic operation is zero |
0 | The result of an arithmetic or logic operation is not zero |
Digit Carry/Borrow(1)
ADDWF
, ADDLW
, SUBLW
,
SUBWF
instructionsValue | Description |
---|---|
1 | A carry-out from the 4th low-order bit of the result occurred |
0 | No carry-out from the 4th low-order bit of the result |
Carry/Borrow(1)
ADDWF
,
ADDLW
, SUBLW
, SUBWF
instructionsValue | Description |
---|---|
1 | A carry-out from the Most Significant bit of the result occurred |
0 | No carry-out from the Most Significant bit of the result occurred |