The following are the guidelines for connecting the device to the DDR3 memory:
The following table lists the DDR3 memory interface features supported in PolarFire devices.
Interface | DDR3 |
---|---|
Voltage | 1.5 V |
I/O standard | SSTL_15 |
Data rate | 1333 MT/S-HSIO and 1066 MT/S-GPIO |
Termination | ODT for data group; VTT termination for address, command, and control |
Routing topology (CK, ADDR/CMD, and CONTROL) | Fly-by |
Data transmission | Point-to-point |
The following figure shows the connectivity between DDR3 devices and PolarFire FPGAs.