Performance
The following table lists the performance of QDR families.
Table 1.
Performance of QDR Families
Parameters
QDR II+
QDR II+ Xtreme
Frequency
2-Word Burst
333 MHz
400 MHz
4-Word Burst
500 MHz
550 MHz
Density
18 / 36 / 72 / 144 Mb
36 / 72 Mb
Read Latency
Parent topic:
QDR Memory Controller