The LPDDR3 is a point-to-point interface, where the data group signals and address/command signals are routed from point to point. As LPDDR3 is used in power sensitive designs, there is no termination used for point to point interface. PolarFire SoC supports up to 1333 MT/s for LPDDR3 interface on HSIO only.
It is recommended to tightly length match the signals CK, ADDR/CMD signals in one group and DQS, DQ, DM signals in one group together to reduce the skew.
The characteristic impedance of 40 Ω–50 Ω should be used for single ended signals and 90 Ω–100 Ω for differential signals.
Microchip recommends simulating the interface to tightly match the characteristic impedance of trace with driver impedance to reduce reflections and for any possible electrical and timing violations in meeting JEDEC requirements.