Place and Route Pin-Out Rules

Consider the following points during Place and Route:

Note: For a burst of multiple of two strobes cycle, any burst shorted than two cycles will not trigger RX_DATA_VALID and corrupt the receive FIFO. Any burst longer than two cycles but not multiple of two will keep RX_DATA_VALID high and corrupt the receive FIFO.