The following are the guidelines for connecting the device to the LPDDR3 memory:
The following table lists the LPDDR3 memory interface features supported in PolarFire devices.
Interface | LPDDR3 |
---|---|
Voltage | 1.2 V |
I/O standard | HSUL-12 |
Data rate | 1333 MT/S-HSIO |
Termination | ODT for data group |
Routing topology | Point to point |
The following figure shows the connectivity between LPDDR3 devices and PolarFire FPGAs.