When ECC is enabled, the DDR controller computes an 8-bit ECC for every 64-bit data to support SECDED. A write operation computes and stores ECC along with the data, and a read operation reads and checks the data against the stored ECC. Therefore, when ECC is enabled, single or double-bit errors might be received when reading uninitialized memory locations. To prevent this, all memory locations must be written to before being read.
For a non 64-bit write operation, the DDR controller performs a read-modify-write (RMW) operation as follows:
The DDR subsystem uses status signals to indicate a single-bit error (ECC_ERROR_1BIT) or a double-bit error (ECC_ERROR_2BIT) along with the error position (ECC_ERROR_POS) to the fabric.