The Fabric DDR subsystem supports DDR3, DDR3L, DDR4, and LPDDR3 memory devices.
The memory that is used with the system depends on the application requirements. No single memory device can fulfill all system requirements; therefore, the trade-offs associated with each memory type must be considered for a balanced design.
Consider the following factors while selecting the memory device:
The following table lists the memory parameters for DDR3, DDR4, and LPDDR3 memory devices. Based on the system requirements (bandwidth, speed, bus width, density, and cost), the appropriate memory device is selected.
Parameter | DDR3 | DDR3L | DDR4 | LPDDR3 |
---|---|---|---|---|
DDR clock | 666 | 666 | 800 | 666 |
Data width (in bits) | 16, 32, 64 | 16, 32, 64 | 16, 32, 64 | 16, 32 |
Burst length (in bytes) | 8 | 8 | 8 | 8 |
Number of banks | 8 | 8 | 8,16 | 8 |
Density | 512 Mb–8192 Mb | 512 Mb–8192 Mb | 2 Gb–16 Gb | 32 Gb |
I/O standard | SSTL-15 Class I, II | SSTL-135 Class I, II | POD-12 Class I, II* | HSUL-12 |