The QDR subsystem provides the following features:
- Integrated Hard PHY
- Supports QDR II+ and QDR II+ Xtreme Interface
- Up to 1100 Mbps data rate (550 MHz clock)
- Separate read and write channels, supporting concurrent transactions
- Single address channel
- Burst of 2 and burst of 4 support (configurable)
- Configurable QDR data width (9, 18, 36 bits)
- Configurable address width (18-21 bits)