The following table lists DDR3, DDR4, and LPDDR3 speeds.
Table 1. DDR Performance
Memory Type |
I/O Type |
Speed (-1) |
Speed (STD) |
DDR3 |
HSIO |
1333 |
1067 |
GPIO |
1067 |
800 |
DDR4 |
HSIO |
1600 |
1333 |
LPDDR3 |
HSIO |
1333 |
800 |
Note: For DDR timing closure, use the SmartTime reports from Libero SoC.
The following table lists DDR3, DDR4, and LPDDR3 throughput.
Table 2. Throughput
Memory |
Fabric Interface Frequency
(MHz) |
Fabric Interface
Data
Width |
DDR
Memory Data Width |
Theoretical Throughput |
Actual Throughput |
Actual Throughput (%) |
Max Throughput (MB/s) |
Write (MB/s) |
Read (MB/s) |
Write (%) |
Read (%) |
DDR3 |
166.66 |
256 |
32 |
5344 |
4945.19 |
4987.06 |
92.5% |
93.3% |
DDR3 (AXI4) |
166.66 |
256 |
32 |
5344 |
5338.89 |
4866.08 |
99.9% |
91.2% |
DDR4 (NI1) |
200 |
256 |
32 |
6400 |
5916.5 |
5866.9 |
92.4% |
91.6% |
DDR4 (AXI4) |
200 |
256 |
32 |
6400 |
6395.9 |
5558.12 |
99.9% |
86.84% |
LPDDR3 (NI1) |
166.66 |
256 |
32 |
5344 |
5034.4 |
4917.6 |
94.2% |
92% |
LPDDR3 (AXI4) |
166.66 |
256 |
32 |
5344 |
5340.59 |
4681.22 |
99.9% |
87.5% |
Notes:
- 1.NI refers to native interface.
- 2.To get high DDR4 throughput, set tCCD_L to 4 on the Memory Timing tab of the PF_DDR4
Configurator.