Identify is an RTL debugger that allows you to probe the DDR subsystem (native interface, AXI3/4 slave interface, and DFI interface) interface signals and view the signals in the original RTL code or waveform viewer.
Identify consists of two tools—the Instrumentor and the Debugger. The Instrumentor compiles and inserts the necessary logic into the original RTL to create an instrumented design that allows for the probing of internal signals. The Debugger communicates with the FlashPro device via a JTAG interface to first retrieve the values for probed signals from the programmed FPGA and then display the retrieved signals.