The DDR controller automatically issues refresh commands to the attached SDRAM devices, with no user intervention required.
A refresh never interrupts an SDRAM read or write burst. However, if the subsystem determines that the refresh period has elapsed at a point concurrent with or prior to a queued read or write request, the request is held off until the refresh is performed.