In burst of 2 mode (SRAM_BURST=1), all bits of both WADDR/RADDR and WRITE_N/READ_N (the corresponding control signals) are used. A sample write transfer with SRAM_DWIDTH=18 and SRAM_AWIDTH=20 is shown in the following figure.
In burst of 2 mode, 4 write transactions (WRITE_N[0,1,2,3]) are completed in one SYS_CLK cycle. In each transaction data is 18-bit wide and address is 20-bit wide. The 4 write transactions must be triggered with respect to KP clock, which is derived from SYS_CLK internally. The first write (when WRITE_N[0] = 0) occurs at the first falling edge of the WPS_N write enable signal. The second write (when WRITE_N[1] = 0) occurs at the next falling edge of WPS_N. Similarly, the remaining writes are triggered.
Write transaction is performed as follows:
Read transactions are not shown, but are similar, as each RPS_N assertion and the corresponding A bus values are derived from the four slices of READ_N and RADDR, respectively.