1 MPLAB® Harmony 3 Audio, Support Package
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information. Refer to the following links for more information:
This repository contains support package for the MPLAB® Harmony 3 Audio. The audio repo supports a free fast to market, audio development environment for Microchip 32-bit SAM and PIC32 microprocessor devices. Refer to the following links for release notes, training materials, and interface reference information.
Features
Multiple external audio codec drivers
Encoder and decoder libraries
Basic audio device integration, I2S, microphone and speaker support
I2S driver
I2S peripheral libraries (PLIBs) for supported processors
MISRA C (manadatory) compliant
Contents Summary
Folder | Description |
---|---|
decoder | WAV, ADPCM, FLAC and MP3 decoders |
driver | I2S and Codec drivers |
encoder | WAV and ADPCM encoders |
math | DSP and math libraries |
peripheral | I2S peripheral libraries |
templates | Audio template (codec + I2S + I2S/I2SC/SSC peripheral) |