FVR Stabilization Period
When the FVR module is enabled, it requires time for the reference and amplifier circuits to stabilize. Once the circuits stabilize and are ready for use, the
FVRRDY
bit will be set.
Parent topic:
FVR - Fixed Voltage Reference