Silicon Issue Summary
Module | Feature | Item No. | Issue Summary | Affected Revisions | |
---|---|---|---|---|---|
A0 | A1 | ||||
Configuration Words (CONFIG) | Sleep | 1.1.1 | Waking from Sleep may cause unexpected behavior. | X | |
Charge Pump (CP) | CPON | 1.2.1 | The CPON Bits Incorrectly Default to OFF Mode. | X | X |
Timer1 | Timer1 Gate Source | 1.3.1 | Changing the Timer1 Gate Source May Cause Unexpected Interrupts. | X | X |
Note:
Only those issues indicated in the last column
apply to the current silicon revision.
|