41 Ordering Information

Table 41-1. Available Product Numbers
Ordering CodeFlash/SRAMPin CountPackage TypeSupply VoltageTemperature RangeCarrier Type
AVR128DB28-E/SO128 KB/16 KB28SOIC1.8-5.5V-40°C to +125°CTube
AVR128DB28-E/SP128 KB/16 KB28SPDIP1.8-5.5V-40°C to +125°CTube
AVR128DB28-E/SS128 KB/16 KB28SSOP1.8-5.5V-40°C to +125°CTube
AVR128DB28-I/SO128 KB/16 KB28SOIC1.8-5.5V-40°C to +85°CTube
AVR128DB28-I/SP128 KB/16 KB28SPDIP1.8-5.5V-40°C to +85°CTube
AVR128DB28-I/SS128 KB/16 KB28SSOP1.8-5.5V-40°C to +85°CTube
AVR128DB28T-E/SO128 KB/16 KB28SOIC1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB28T-E/SS128 KB/16 KB28SSOP1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB28T-I/SO128 KB/16 KB28SOIC1.8-5.5V-40°C to +85°CTape & Reel
AVR128DB28T-I/SS128 KB/16 KB28SSOP1.8-5.5V-40°C to +85°CTape & Reel
AVR128DB32-E/PT128 KB/16 KB32TQFP1.8-5.5V-40°C to +125°CTray
AVR128DB32-E/RXB128 KB/16 KB32VQFN1.8-5.5V-40°C to +125°CTray
AVR128DB32-I/PT128 KB/16 KB32TQFP1.8-5.5V-40°C to +85°CTray
AVR128DB32-I/RXB128 KB/16 KB32VQFN1.8-5.5V-40°C to +85°CTray
AVR128DB32T-E/PT128 KB/16 KB32TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB32T-E/RXB128 KB/16 KB32VQFN1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB32T-I/PT128 KB/16 KB32TQFP1.8-5.5V-40°C to +85°CTape & Reel
AVR128DB32T-I/RXB128 KB/16 KB32VQFN1.8-5.5V-40°C to +85°CTape & Reel
AVR128DB48-E/6LX128 KB/16 KB48VQFN1.8-5.5V-40°C to +125°CTube
AVR128DB48-E/PT128 KB/16 KB48TQFP1.8-5.5V-40°C to +125°CTray
AVR128DB48-I/6LX128 KB/16 KB48VQFN1.8-5.5V-40°C to +85°CTube
AVR128DB48-I/PT128 KB/16 KB48TQFP1.8-5.5V-40°C to +85°CTray
AVR128DB48T-E/6LX128 KB/16 KB48VQFN1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB48T-E/PT128 KB/16 KB48TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB48T-I/6LX128 KB/16 KB48VQFN1.8-5.5V-40°C to +85°CTape & Reel
AVR128DB48T-I/PT128 KB/16 KB48TQFP1.8-5.5V-40°C to +85°CTape & Reel
AVR128DB64-E/MR128 KB/16 KB64QFN1.8-5.5V-40°C to +125°CTray
AVR128DB64-E/PT128 KB/16 KB64TQFP1.8-5.5V-40°C to +125°CTray
AVR128DB64-I/MR128 KB/16 KB64QFN1.8-5.5V-40°C to +85°CTray
AVR128DB64-I/PT128 KB/16 KB64TQFP1.8-5.5V-40°C to +85°CTray
AVR128DB64T-E/MR128 KB/16 KB64QFN1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB64T-E/PT128 KB/16 KB64TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR128DB64T-I/MR128 KB/16 KB64QFN1.8-5.5V-40°C to +85°CTape & Reel
AVR128DB64T-I/PT128 KB/16 KB64TQFP1.8-5.5V-40°C to +85°CTape & Reel
Figure 41-1. Product Identification System

To order or obtain information, for example on pricing or delivery, refer to the factory, or the listed sales office.

Note: Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes. Check with your Microchip Sales Office for package availability with the Tape and Reel option.