PIC18-Q83 Family Types

Table . Devices Included in This Data Sheet
Device Program Memory Flash


(bytes)

Data SRAM

(bytes)

Data EEPROM

(bytes)

Memory Access Partition/

Device Information Area

I/O Pins/

Peripheral Pin Select

8-Bit Timer with HLT/

16-Bit Timers

16-Bit Dual PWM/

CCP

Complimentary Waveform

Generator

Signal Measurement Timer 16-Bit Universal Timer Numerically Controlled

Oscillator

Configurable Logic Cell 12-Bit ADC w/Computation and Context Switching (channels) 8-Bit DAC Comparator/

Zero-Cross Detect

High/Low-Voltage Detect CAN SPI/I2C UART/

UART with Protocol Support

Direct Memory Access (DMA) Windowed Watchdog Timer 32-Bit CRC with Scanner Vectored Interrupts

Peripheral Module Disable

Temperature Indicator

JTAG Boundary Scan
PIC18F27Q83 128k 12800 1024 Y/Y 25/Y 3/3 4/3 3 1 2 3 8 24 1 2/1 1 Y 2/1 3/2 8 Y Y Y Y Y Y
PIC18F47Q83 128k 12800 1024 Y/Y 36/Y 3/3 4/3 3 1 2 3 8 35 1 2/1 1 Y 2/1 3/2 8 Y Y Y Y Y Y
PIC18F57Q83 128k 12800 1024 Y/Y 44/Y 3/3 4/3 3 1 2 3 8 43 1 2/1 1 Y 2/1 3/2 8 Y Y Y Y Y Y