39 Ordering Information
- Available ordering options can be found by:
- Clicking on one of the following product page links:
- Searching by product name at microchipdirect.com
- Contacting your local sales representative
Note: Automotive-grade ordering codes (VAO suffix) are set up on request and not listed in Table 39-1. To request VAO ordering codes not present on the respective product page, contact your local Microchip sales representative.
Ordering Code | Flash/SRAM |
Pin Count |
Package Type |
Supply Voltage |
Temperature Range |
Carrier Type |
---|---|---|---|---|---|---|
AVR128DA64T-E/MR | 128 KB/16 KB | 64 | VQFN | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR128DA64T-E/PT | 128 KB/16 KB | 64 | TQFP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR128DA48T-E/PT | 128 KB/16 KB | 48 | TQFP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR128DA32T-E/RXB | 128 KB/16 KB | 32 | VQFN | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR128DA32T-E/PT | 128 KB/16 KB | 32 | TQFP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR128DA28T-E/SS | 128 KB/16 KB | 28 | SSOP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR128DA28T-E/SO | 128 KB/16 KB | 28 | SOIC | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR128DA64T-I/MR | 128 KB/16 KB | 64 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA64T-I/PT | 128 KB/16 KB | 64 | TQFP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA48T-I/6LX | 128 KB/16 KB | 48 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA48T-I/PT | 128 KB/16 KB | 48 | TQFP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA32T-I/RXB | 128 KB/16 KB | 32 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA32T-I/PT | 128 KB/16 KB | 32 | TQFP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA28T-I/SS | 128 KB/16 KB | 28 | SSOP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA28T-I/SO | 128 KB/16 KB | 28 | SOIC | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR128DA64-E/MR | 128 KB/16 KB | 64 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
AVR128DA64-E/PT | 128 KB/16 KB | 64 | TQFP | 1.8-5.5V | -40°C to +125°C | Tray |
AVR128DA48-E/6LX | 128 KB/16 KB | 48 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
AVR128DA48-E/PT | 128 KB/16 KB | 48 | TQFP | 1.8-5.5V | -40°C to +125°C | Tray |
AVR128DA32-E/RXB | 128 KB/16 KB | 32 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
AVR128DA32-E/PT | 128 KB/16 KB | 32 | TQFP | 1.8-5.5V | -40°C to +125°C | Tray |
AVR128DA28-E/SS | 128 KB/16 KB | 28 | SSOP | 1.8-5.5V | -40°C to +125°C | Tube |
AVR128DA28-E/SO | 128 KB/16 KB | 28 | SOIC | 1.8-5.5V | -40°C to +125°C | Tube |
AVR128DA28-E/SP | 128 KB/16 KB | 28 | SPDIP | 1.8-5.5V | -40°C to +125°C | Tube |
AVR128DA64-I/MR | 128 KB/16 KB | 64 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
AVR128DA64-I/PT | 128 KB/16 KB | 64 | TQFP | 1.8-5.5V | -40°C to +85°C | Tray |
AVR128DA48-I/6LX | 128 KB/16 KB | 48 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
AVR128DA48-I/PT | 128 KB/16 KB | 48 | TQFP | 1.8-5.5V | -40°C to +85°C | Tray |
AVR128DA32-I/RXB | 128 KB/16 KB | 32 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
AVR128DA32-I/PT | 128 KB/16 KB | 32 | TQFP | 1.8-5.5V | -40°C to +85°C | Tray |
AVR128DA28-I/SS | 128 KB/16 KB | 28 | SSOP | 1.8-5.5V | -40°C to +85°C | Tube |
AVR128DA28-I/SO | 128 KB/16 KB | 28 | SOIC | 1.8-5.5V | -40°C to +85°C | Tube |
AVR128DA28-I/SP | 128 KB/16 KB | 28 | SPDIP | 1.8-5.5V | -40°C to +85°C | Tube |