40 Ordering Information

Note: Automotive-grade ordering codes (VAO suffix) are set up on request and not listed in Table 40-1. Contact your local Microchip sales representative to request VAO ordering codes not present on the respective product page.
Table 40-1. Available Product Numbers
Ordering CodeFlash/SRAMPin Count

Package Type

Temperature RangeCarrier Type
AVR32DD20T-E/REB32 KB/4 KB20VQFN-40°C to +125°CTape & Reel
AVR32DD20T-E/SO32 KB/4 KB20SOIC-40°C to +125°CTape & Reel
AVR32DD14T-E/SL32 KB/4 KB14SOIC-40°C to +125°CTape & Reel
AVR32DD20T-I/REB32 KB/4 KB20VQFN-40°C to +85°CTape & Reel
AVR32DD20T-I/SO32 KB/4 KB20SOIC-40°C to +85°CTape & Reel
AVR32DD14T-I/SL32 KB/4 KB14SOIC-40°C to +85°CTape & Reel
AVR32DD20-E/REB32 KB/4 KB20VQFN-40°C to +125°CTray
AVR32DD20-E/SO32 KB/4 KB20SOIC-40°C to +125°CTube
AVR32DD14-E/SL32 KB/4 KB14SOIC-40°C to +125°CTube
AVR32DD20-I/REB32 KB/4 KB20VQFN-40°C to +85°CTray
AVR32DD20-I/SO32 KB/4 KB20SOIC-40°C to +85°CTube
AVR32DD14-I/SL32 KB/4 KB14SOIC-40°C to +85°CTube
AVR16DD20T-E/REB16 KB/2 KB20VQFN-40°C to +125°CTape & Reel
AVR16DD20T-E/SO16 KB/2 KB20SOIC-40°C to +125°CTape & Reel
AVR16DD14T-E/SL16 KB/2 KB14SOIC-40°C to +125°CTape & Reel
AVR16DD20T-I/REB16 KB/2 KB20VQFN-40°C to +85°CTape & Reel
AVR16DD20T-I/SO16 KB/2 KB20SOIC-40°C to +85°CTape & Reel
AVR16DD14T-I/SL16 KB/2 KB14SOIC-40°C to +85°CTape & Reel
AVR16DD20-E/REB16 KB/2 KB20VQFN-40°C to +125°CTray
AVR16DD20-E/SO16 KB/2 KB20SOIC-40°C to +125°CTube
AVR16DD14-E/SL16 KB/2 KB14SOIC-40°C to +125°CTube
AVR16DD20-I/REB16 KB/2 KB20VQFN-40°C to +85°CTray
AVR16DD20-I/SO16 KB/2 KB20SOIC-40°C to +85°CTube
AVR16DD14-I/SL16 KB/2 KB14SOIC-40°C to +85°CTube
Figure 40-1. Product Identification System

To order or obtain information, for example on pricing or delivery, refer to the factory or the listed sales office.

Note: The Tape & Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with the Microchip Sales Office for package availability with the Tape & Reel option.