2.5 Temperature Sensors
The battery temperature sensor is based on the MCP9700, an analog output temperature sensor. The outputs of the sensor are combined, plus the outputs of the voltage and current monitors are routed to the analog input pins on the microcontroller for sampling by the on-chip ADC. Table 2-1 shows which analog inputs are used to monitor the various values.