Introduction
Microchip's Dual Axis Motor Control Starter Kit is designed specially to meet the challenging industrial requirements of performance, reliability, and safety in an easy-to-use environment. The solution is compliant with industry coding standards for developing safe and reliable software for embedded applications. Microchip offers a modular Intellectual Property (IP) portfolio, tools, reference designs, kits, and software to control motors such as Permanent-Magnet Synchronous Motor (PMSM)/Brush Less DC (BLDC) and stepper motors.
The kit enables you to:
- Run a BLDC/PMSM motor in sensor-less mode
- Run a BLDC/PMSM with encoder interface or Hall interface
- Run a stepper motor in position mode or speed mode
- Run a BLDC motor, a stepper motor, two BLDC motors, a BLDC motor and a stepper motor simultaneously
- Run the reference design and develop your own design
- Use PWM switching frequencies up to 500 kHz with 48 V and 8 A maximum
- Connect to GUI on host PC through USB port
The following figure shows the SmartFusion2 Dual-Axis Motor Control GUI window.

| Quantity | Description |
|---|---|
| 1 | Dual-Axis Motor Control Starter Kit board (SF2-MC-STARTER-KIT-SA) |
| 1 | SmartFusion®2 System-on-Module (SOM-M2S010-FG484) |
| 1 | USB 2.0A to Mini-B Cable |
| 1 | Power Supply 24V/2.7A with international adapters |
| 1 | Stepper Motor with 4-pin terminal connector |
| 1 | BLDC Motor with 3-pin and 5-pin terminal connectors |
| 1 | FlashPro4 programmer |
| 1 | Quick start card |
Note: The SF2-MC-STARTER-KIT is RoHS compliant.