4.6 ZigBee OTA Sniffer

This section provides details on how to configure and use supported sniffing tools along with Microchip MCU-based sniffer hardware platforms.

Introduction

In Zigbee® networking, a sniffing tool (for example, Wireshark Network Protocol Analyzer (Wireshark) is required to capture and analyze the frames exchanged in the network. This application note mainly focuses on the packet capture using the Wireshark.

ZigBee Packet Analysis Application Note

This application note provides details about the software requirements, hardware requirements and packet capture using the Wireshark. For more details on ZigBee Packet Analysis, refer to Zigbee Packet Analysis.