7.2 Software Requirement

Table 7-1. Software Tools
Software Tools & Device Specific Support Packages Version
MPLAB X IDE v6.05
PIC32CX-BZ2 DFP(WBZ451) v1.1.218
XC32 COMPILER v4.20
MCC (Plugin in MPLAB X IDE) v5.2.2
MCC Core (Plugin in MPLAB X IDE) v5.4.14
Harmony 3 Lib (Plugin in MPLAB X IDE) v1.2.0
H3 FRAMEWORK Dependencies
Table 7-2. H3 Framework Packages
Package Name Version
csp v3.13.1
bsp v3.13.0
core v3.11.1
dev_packs v3.13.0
CMSIS-FreeRTOS v10.3.1
mhc v3.8.3
wireless_pic32cxbz_wbz v1.1.0
wireless_15_4_phy v1.0.0
wireless_system_pic32cxbz_wbz v1.2.0
wireless_apps_pic32cxbz2_wbz45 v1.2.0
Note:
  • The Package versions mentioned in the above tables are minimum required dependencies.
  • The working application demo and precompiled hex is available in wireless_apps_pic32cxbz2_wbz45 repo v1.2.0 can be directly flashed to the WBZ451 for reference purpose.