10.1 Getting Started

Thread Applications are built on top of Thread stack and IEEE 802.15.4 Physical Layer for PIC32CX-BZ2 platform devices. The applications demonstrate the usage Thread stack, Thread Command line and Radio Co-Processor. Refer to the following link for MTD/FTD CLI, RCP and Thread UDP demo project generation and demonstration.