1.6 Developing an Application

The WBZ451 Curiosity Board is a fully functioning MCU for prototyping and developing the next BLE/Zigbee application. After completing the experimentation with the preprogrammed demo, it is recommended to proceed with the developing process.

For more details on developing code, refer to Getting Started with Software Development Guide. Find the source code that implements the Preprogrammed Demo Software from the Harmony 3 GitHub repository. Complile the code, and reprogram if necessary, after setting up the development environment. For more details on the documentation and link to the repository, refer to the BLE Zigbee Light Prov.