3.2.1 Serial Programming Characteristics

A clarification for the maximum temperature for serial programming, in Appendix A - ATtiny4/5/9/10 Specification at 125°C (ww1.microchip.com/downloads/en/DeviceDoc/8127_125.pdf), has been made.

The maximum temperature for serial programming is lowered.

Figure 1-3. Serial Programming Timing

Table 1-9. Serial Programming Characteristics, TA = -40°C to 85°C, VCC = 5V ±5% (Unless Otherwise Noted)
SymbolParameterMin.Typ.Max.Units
1/tCLCLClock frequency2MHz
tCLCLClock period500ns
tCLCHClock low pulse width200ns
tCHCHClock high pulse width200ns
tIVCHData input to clock high setup time50ns
tCHIXData input hold time after clock high100ns
tCLOVData output valid after clock low time200ns