2 Product Overview

The SAMA7G54 Evaluation Kit (EV21H18A) provides a versatile Total System Solution platform that highlights Microchip MPU and connectivity ICs.

The board features on-board memories, two Ethernet interfaces, three USB ports, two CAN interfaces, one SD card connector, two mikroBUS™ click interface headers to support over 450 MikroElektronika Click boards™, an RPi CSI camera to support a camera module, an RPi extension connector to support several extension boards, and provision to solder a Microchip ATWILC3000-MR110xA Wi-Fi/Bluetooth module.

Note: RPi stands for “Raspberry Pi”. Raspberry Pi is a trademark of Raspberry Pi Trading.