8.1 Archiver/Librarian

The archiver/librarian program has the function of combining several intermediate files into a single file, known as a library archive file. Library archives are easier to manage and might consume less disk space than the individual files contained in them.

The archiver can build all library archive types needed by the compiler and can detect the format of existing archives.