3.5 Understanding the Compilation Process

This section tells you how to find out what the compiler did during the build process, how it encoded output code, where it placed objects, etc. It also discusses the features that are supported by the compiler.

See also the following linked information in other sections.