5.3 Supported Data Types and Variables

Values in the C programming language conform to one of several data types, which determine their storage size, format, and range of values. Variables and objects used to store these values are defined using the same set of types.