7.3.3 Receiver Sensitivity
Frequency (MHz) | Bandwidth (kHz) | Spreading Factor | Sensitivity (dBm) |
---|---|---|---|
915 | 125 | 12 | -136 |
868 | 125 | 12 | -136 |
Frequency (MHz) | Conditions | Bit Rate (kbps) | Sensitivity (dBm) |
---|---|---|---|
868 | Frequency deviation (FDA) = 5 kHz, Rx bandwidth = 10 kHz (Single Side Bandwidth) | 1.2 | -118 |
4.8 | -117 |