8.5 <pgmspace.h>

The <pgmspace.h> header declares macros that relate to reading of program memory. Most of these features are included largely for legacy code, as program memory can be read more easily using the const-data-in-progmem feature.