2.4 Microchip OTA Service v1.3

OTA Service exposes a device firmware update scheme when in a connection.

Table 2-2. Revision History
Revision Number Comments
v1.0 Initial version
v1.3
  • Add a new supported image type- metadata.
  • Add Image_Start_Index field in response for supporting resume scheme.
  • Add firmware extended feature in OTA Feature characteristic
  • Add New_Firmware_Image_Checksim, New_Firmware_Image_File_Type and New_Firmware_Image_CRC16 for Firmware Update Request operation.