2.8.1 CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM Mode
0x7
’), the low and high bytes for the CCMP and CNT registers act as 16-bit registers for read and write. They cannot be read or written independently.Work Around
Use 16-bit register access. Refer to the data sheet for further information.
Affected Silicon Revisions
Rev. A0 | Rev. B1 |
X | - |