To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
---|---|---|---|---|---|
AT27C256R‑45JU | PLCC | L | JU | Bulk (Tubes) | Industrial Temperature (-40°C to +85°C) |
AT27C256R‑70JU | PLCC | L | JU | Bulk (Tubes) | |
AT27C256R‑45PU | PDIP | P | PU | Bulk (Tubes) | |
AT27C256R‑70PU | PDIP | P | PU | Bulk (Tubes) | |
AT27C256R‑45JU-T | PLCC | L | JU | Tape and Reel | |
AT27C256R‑70JU-T | PLCC | L | JU | Tape and Reel |