4.10 Bluetooth Low Energy RF Characteristics
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ(1) | Max. | Units | Conditions |
BTG1 | FREQ | Frequency range of operation | 2402 | — | 2480 | MHz | — |
BTTX1 | TXPWR:MPA | Bluetooth® transmit power MPA | — | 11.5 | — | dBm | — |
BTTX2 | TXPWR:LPA | Bluetooth transmit power LPA | — | 4.0 | — | dBm | — |
BTX3 | TXIB:1MBPS | In-band emission for FTX ± 2 MHz | — | -32 | — | dBm | — |
In-band emission for FTX ± (3+N) MHz | — | -45 | — | dBm | — | ||
BTX4 | TXIB:2MBPS | In-band emission for FTX ± 4 MHz | — | -43 | — | dBm | — |
In-band emission for FTX ± 5 MHz | — | -48 | — | dBm | — | ||
In-band emission for FTX ± (6+N) MHz | — | -51 | — | dBm | — | ||
BTRX1 | RXSENSE | Receiver sensitivity at 1 Mbps | — | -95.5 | — | dBm | (4) |
Receiver sensitivity at 2 Mbps | — | -92.5 | — | dBm | (4) | ||
Receiver sensitivity at 500 kbps | — | -98.5 | — | dBm | (4) | ||
Receiver sensitivity at 125 kbps | — | -102 | — | dBm | (4) | ||
BTRX2 | MAXINSIG | Maximum input signal level at 1 Mbps | — | 0 | — | dBm | — |
Maximum input signal level at 2 Mbps | — | 0 | — | dBm | |||
Maximum input signal level at 500 kbps | — | 0 | — | dBm | |||
Maximum input signal level at 125 kbps | — | 0 | — | dBm | |||
BTRX3 | CI1M:COCH | C/I Co channel rejection | — | 13 | — | dB | — |
CI1M: ± -1 MHz | C/I adjacent channel rejection | — | 14 | — | dB | — | |
CI1M: ± -2 MHz | C/I adjacent channel rejection | — | 13 | — | dB | — | |
CI1M:ADJ(3+n) | C/I alternate channel rejection | — | 21 | — | dB | — | |
CI1M:IMG | C/I image frequency rejection | — | 15 | — | dB | — | |
CI1M:IMG ± -1 MHz | C/I adjacent channel to image freq rejection | — | 16 | — | dB | — | |
BTRX4 | CIS2:COCH | C/I Co channel rejection | — | 11 | — | dB | — |
CIS2: ± -1 MHz | C/I adjacent channel rejection | — | 17 | — | dB | — | |
CIS2: ± -2 MHz | C/I adjacent channel rejection | — | 17 | — | dB | — | |
CIS2:ADJ(3+n) | C/I alternate channel rejection | — | 19 | — | dB | — | |
CIS2:IMG | C/I image frequency rejection | — | 14 | — | dB | — | |
CIS2:IMG ± -1 MHz | C/I adjacent channel to image freq rejection | — | 18 | — | dB | — | |
BTRX5 | CIS8:COCH | C/I Co channel rejection | — | 5 | — | dB | — |
CIS8: ± -1 MHz | C/I adjacent channel rejection | — | 13 | — | dB | — | |
CIS8: ± -2 MHz | C/I adjacent channel rejection | — | 12 | — | dB | — | |
CIS8:ADJ(3+n) | C/I alternate channel rejection | — | 12 | — | dB | — | |
CIS8:IMG | C/I image frequency rejection | — | 9 | — | dB | — | |
CIS2:IMG ± -1 MHz | C/I adjacent channel to image freq rejection | — | 17 | — | dB | — | |
BTRX6 | CI2M:COCH | C/I Co channel rejection | — | 13 | — | dB | — |
CI2M: ± -2 MHz | C/I adjacent channel rejection | — | 17 | — | dB | — | |
CI2M: ± -4 MHz | C/I adjacent channel rejection | — | 19 | — | dB | — | |
CI2M:ADJ(6+2n) | C/I alternate channel rejection | — | 19 | — | dB | — | |
CI2M:IMG | C/I image frequency rejection | — | 16 | — | dB | — | |
CI2M:IMG ± -2 MHz | C/I adjacent channel to image freq rejection | — | 18 | — | dB | — | |
BTRX7 | BLOCK1M:<2 GHZ | Blocking performance from 30-2 GHz | — | 20 | — | dB | — |
BLOCK1M:2 GHZ<SIG<2399 MHz | Blocking performance from 2003-2399 MHz | — | 14 | — | dB | — | |
BLOCK1M:2484 MHZ<SIG<2977 MHz | Blocking performance between 2484-2997 MHz | — | 20 | — | dB | — | |
BLOCK1M:3 GHZ<SIG<12.75 GHz | Blocking performance between 3-12.5 GHz | — | 20 | — | dB | — | |
BTRX8 | BLE1M:INTERMOD | Inter modulation performance for BLEM | — | 14.5 | — | dB | — |
BLE2M:INTERMOD | Inter modulation performance for BLEM | — | 21.5 | — | dB | — |
Note:
- Measured at 25℃, averaged across all voltages and channels
- Measured on a board with the reference schematic
- PDU length = 37, channels = 2402/2426/2440/2480 MHz
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp | ||||||||
---|---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | RF Power | CPU Frequency | Min. | Typ. | Max. | Units | Conditions |
IBLETX1 | IDDTXMPA | Current consumption with output power in DC-DC mode 1 Mbps | +12 dBm | 64 MHz | — | 42.8 | — | mA | — |
IBLETX4 | Current consumption at +12 dBm output power in MLDO mode | +12 dBm | 64 MHz | — | 96.7 | — | mA | — | |
IBLETX7 | IDDTXLPA | Current consumption at +4 dBm output power in DC-DC mode 1 Mbps | 4 dBm | 64 MHz | — | 24.9 | — | mA | — |
IBLETX10 | Current consumption at +4 dBm output power in MLDO mode | 4 dBm | 64 MHz | — | 55.5 | — | mA | — | |
IBLETX7 | IDDTXLPA0 | Current consumption at +0 dBm output power in DC-DC mode 1 Mbps | 0 dBm | 64 MHz | — | 22.7 | — | mA | — |
IBLETX10 | Current consumption at 0 dBm output power in MLDO mode | 0 dBm | 64 MHz | — | 47.6 | — | mA | — | |
IBLERX1 | IDDRXBLE1M | Current consumption at RX signal level -80 dBm in DC-DC mode | -80 dBm | 64 MHz | — | 20.6 | — | mA | — |
IBLERX4 | Current consumption at RX signal level -80 dBm in MLDO mode | -80 dBm | 64 MHz | — | 40.6 | — | mA | — |
Note:
- Current consumption is measured on a board based upon the Microchip Technology Reference Design.
- Current consumption is for the entire SoC (including the MCU), measured at the input power rail.
- Current consumption is measured using HUT code.
- Current reported is the average of the current during the transmit or receive burst (exclude off cycle of the transmit/receive operation).
Note:
- Bluetooth Low Energy receive sensitivity is measured across temperatures at 3.6V, 2440 MHz, uncoded data at 1 Ms/s.
- PDU length = 37
- Sensitivity is measured according to the SIG specifications.
Note:
- Bluetooth Low Energy sensitivity is measured across channels at 3.6V at 25℃, uncoded data at 1 Ms/s.
- PDU length = 37
- Sensitivity is measured according to the SIG specifications
Note:
- Bluetooth Low Energy 1M C/I Margin is measured at 2440 MHz at 25℃, 3.6V, uncoded data at 1 Ms/s.
- C/I test is done with HUT code based on the SIG specifications.
- Reported C/I margin is the margin above the C/I specifications from SIG.
Note:
- Bluetooth Low Energy receive sensitivity is measured at 2440 MHz at 25℃, uncoded data at 1 Ms/s.
- PDU length = 37
- Sensitivity is measured according to the SIG specifications.
Note:
- Bluetooth Low Energy receive sensitivity is measured across channels at 3.6V, 2440 MHz, uncoded data at 1 Ms/s.
- PDU length = 37
- Sensitivity is measured according to the SIG specifications.
Note:
- Bluetooth Low Energy receiver sensitivity is measured across channels at 3.6V at 25℃, uncoded data at 1 Ms/s.
- PDU length = 37
- Sensitivity is measured according to the SIG specifications.
Note:
- Bluetooth Low Energy receive current is measured at 3.3V (Buck mode), uncoded data at 1 Ms/s with LNA configured at maximum gain.
- PDU length = 37
- Current is measured on input power rail to SoC (includes processor current as well).
- Current is measured with HUT code.
Note:
- Bluetooth Low Energy transmit power is measured across frequency after transmit power calibration at 3.3V (Buck mode).
- Transmit power is measured with HUT code.
- Transmit power is measured after the PA matching and LPF.
Note:
- Bluetooth Low Energy transmit power is measured at 2440 MHz after transmit power calibration.
Transmit power is measured on board based on Microchip Technology Reference Design.
Transmit power is measured after PA match and LPF.
- Transmit power is measured with HUT code.
- Transmit power is controlled by transmit power settings on HUT code for measurement.
Note:
- Bluetooth Low Energy transmit power is measured across voltage after transmit power calibration.
Transmit power is measured after calibration at +12 dBm (± 0.5 dBm).
Transmit power is measured on-board based on the Microchip Reference Design.
Transmit power is measured after the LPA and PA match section.
- Transmit power is measured with HUT code.
Note:
- Bluetooth Low Energy transmit power is measured across temperature after transmit power calibration at 3.6V and 2440 MHz.
- Transmit power is measured with HUT code.
- Temperature power compensation is triggered before power measurement.
- Transmit power is measured after the PA matching and LPF.
Note:
- Bluetooth Low Energy transmit current is measured at 3.3V (Buck mode) at 2440 MHz across temperature.
- Transmit current is measured after calibration at +12 dBm (± 0.5 dBm).
- Current is measured on input power rail to SoC.
- Current is measured with HUT code.