1.7 CICDW Command Line Tool

If you would prefer to run the command-line version of the CI/CD Wizard, it can be found under <MPLAB X IDE version install directory>mplab_platform/bin/cicdw.exe.

Use cicdw.exe -h to get help on options (see below). For command specific help, use the command and -h; for example: cicdw.exe generate-jenkins -h.

Note: All command options must be on the same line, as in:
cicdw.exe generate-jenkins --misra --simulator ...

cicdw Help

usage: cicdw [-h] [-v] [-q] [--version]
             {generate-jenkins,generate-docker,generate-doxyfile,container,jenkins-server}
             ...

CI/CD Wizard for MPLAB X projects

optional arguments:
  -h, --help            show this help message and exit
  -v                    Enable verbose logging (Use -vv for extra verbose
                        logging)
  -q                    Show less output. (Use -qq to only show errors and
                        warnings and -qqq to only show errors)
  --version             Print version information

Commands:
  {generate-jenkins,generate-docker,generate-doxyfile,container,jenkins-server}
    generate-jenkins    Generate jenkins build files (Jenkinsfile and
                        Dockerfile)
    generate-docker     Generate dockerfile
    generate-doxyfile   Generate Doxyfile for doxygen documentation
    container           Manage local build container
    jenkins-server      Manage jenkins server

Type {command} -h for command specific help