The components of the MPLAB ICD 4 In-Circuit Debugger system are:
- A puck-shaped MPLAB ICD 4 unit housed in a durable black case, which
is accented with an LED indicator bar, a Mini-B USB connector, an RJ-45 connector, and a
power connector (9V DC +/- 5% center positive 2.5mm pin inner diameter/5.5mm outer
diameter.)
- A Mini-B USB cable to provide communication between the debugger and a
computer, and to provide power from the computer to the debugger.
- A 6-inch modular cable (6-pin RJ-11 type) to connect the MPLAB ICD 4
unit to a target board.
- An ICD Test Interface Module (AC164113) to self-test the debugger.
Figure 1. Basic Debugger System
Additional hardware and accessories may be ordered separately from
Microchip Direct (www.microchipdirect.com).