Product Overview

Developed on Microchip’s new M6™ technology, the JANSR2N7586T1/MRH25N45T1 radiation hardened N-channel MOSFET provides high performance and radiation tolerance for space and defense applications. The proprietary M6 technology is designed to perform in extreme-environment applications and has shown to remain within specification in radiation environments greater than 100 krad(Si) total ionizing dose (TID). Low RDS(ON), high current capability and improved safe operating area (SOA) make this device ideal for DC-DC converters, power distribution and motor control.

Table . Ordering Options
Part NumberScreening LevelRDS(ON), maxIDS, DC maxQG, maxPackageTID Level
MRH25N45T1Commercial0.041Ω45A220 nCTO-254N/A
JANSR2N7586T1JANS0.041Ω45A220 nCTO-254100 krad(Si)
2C25N45-F5Commercial0.041Ω45A220 nCDieN/A
JANKCBR2N7586JANKC0.041Ω45A220 nCDie100 krad(Si)
Features
  • Single Event Effect (SEE) hardened to 90 MeV·cm2/mg per MIL-STD-750 TM 1080
  • TID measured performance according to MIL-STD-750 TM 1019 Condition A
  • ESD Rating: Class 3B MIL-STD-750, TM 1020
  • PIND tested per MIL-STD-750 TM 2052
  • Hermetically sealed with lid brazed to body
  • Backside metal tab (electrically isolated from die) mountable to PCB to aid heat transfer away from die
  • Rugged design with measured SOA and single pulse avalanche characterization
  • Simple voltage control drive requirements
Applications
  • Satellites, deep space probes
  • Nuclear facilities
  • Isolated/non-isolated DC-DC converters
  • Motor control
  • Power distribution/protection
Figure . Package and Pin Description