Introduction
This application note describes a KeeLoq® keyfob application using the ATA8510 device. The application is equipped with an ATAB8510B remote sensor board and software for the keyfob.
The keyfob includes the ATA8510 Sub-GHz device so it can enable communication with a classic Sub-GHz base station.
The application implements the Microchip’s KeeLoq crypto key generation and the communication protocol. It supports the following three KeeLoq variants:
- Classic
- Advanced
- Ultimate