1.2 Kit Overview
Atmel QT2 Xplained Pro extension is designed specifically for Xplained Pro MCU boards featuring a MCU with a built-in peripheral touch controller.
The extension board can be used to explore the touch functions on the PTC module in mutual capacitance mode.