1.5 Basic ThreadX
This example application blinks an LED to show the Azure RTOS ThreadX threads that are running and to indicate status.
Development Kits
The following table provides links to documentation on how to build and run Basic ThreadX application example on different development kits.