19.14.6 CRCSHIFT

CRC Shift Registers
Name: CRCSHIFT
Offset: 0x1C9E

Bit 3130292827262524 
 CRCSHIFTT[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CRCSHIFTU[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CRCSHIFTH[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CRCSHIFTL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:24 – CRCSHIFTT[7:0] CRC Shift Register Top Byte

Reading from this register reads the Most Significant Byte of the CRC Shifter.

Bits 23:16 – CRCSHIFTU[7:0] CRC Shift Register Upper Byte

Bits 15:8 – CRCSHIFTH[7:0] CRC Shift Register High Byte

Bits 7:0 – CRCSHIFTL[7:0] CRC Shift Register Low Byte

Reading from this register reads the Least Significant Byte of the CRC Shifter.