10.3 MCLR Reset
The MCLR is an
         optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit and the LVP bit (see Table 10-2). The RMCLR bit will be set to
            ‘
0’ if a MCLR has occurred.| MCLRE | LVP | MCLR | 
|---|---|---|
x | 1 | Enabled | 
1 | 0 | Enabled | 
0 | 0 | Disabled |