10 Resets
There are multiple ways to reset this device:
- Power-on Reset (POR)
 - Brown-out Reset (BOR)
 - MCLR Reset
 - WDT Window Violation Reset
 - WDT Reset
 RESETinstruction- Stack Overflow
 - Stack Underflow
 - Programming mode exit
 
To allow VDD to stabilize, an optional Power-up Timer can be enabled to extend the Reset time after a BOR or POR event.
A simplified block diagram of the On-Chip Reset Circuit is shown in Figure 10-1.